SA1-8-06
Adapters
Series S
- Special features
With choice of female or male threads Available with integrated vacuum generator
Technical Data
Connection type | 3 |
G1 | G1/8" |
Dimension A | 7 [mm] |
Dimension H | 22 [mm] |
SW | 17 [mm] |