SA1-8
Adapters
Series S
- Special features
With choice of female or male threads Available with integrated vacuum generator
Technical Data
Connection type | 1 |
G1 | G1/8" |
Dimension A | 7 [mm] |
Dimension H | 19.5 [mm] |
SW | 14 [mm] |