SA1-4
Adapters
Series S
- Special features
With choice of female or male threads Available with integrated vacuum generator
Technical Data
Connection type | 2 |
G1 | G1/4" |
Dimension A | 8 [mm] |
Dimension H | 25 [mm] |
SW | 17 [mm] |