SV18IA
Filters
Series SV
- Special features
Version with internal thread on top Response characteristics depend on flow rate Closes vacuum line for suction grippers not in use Maintains system vacuum
Technical Data
G1 | G1/8" |
G2 | G1/8" |
Dimension A | 8 [mm] |
Dimension C | 8.5 [mm] |
Dimension H | 26 [mm] |
SW | 14 [mm] |
Downloads
PDF datasheet
Download