VEG14-B
![](/fileadmin/pim/SOM/BIL/BAU/SOM_BIL_BAU_VEG14__SALL__AIN__V2.png)
Separators
Series VEG
- Hardened stainless steel guide
This guide is robust, reliable and durable: Exactly what you need for your application! - Decide for yourself!
Sensing via magnetic field sensors or inductive proximity switches: Unlike the benchmark, you are free to choose! - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
- Inductive sensor
Technical Data
Stroke per tapped rod | 20 [mm] |
Force in extend | 80 [N] |
Force in retract | 65 [N] |
Cycle count | 0.04 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 6 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 0.14 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/f/4/csm_SOM_SCH_FUN_VEG__SALL__AIN__V5_3f61ae781e.png)
- Tapped rod
hardened steel - Mounting
individual seperator finger mounting - Square guide
rugged, high forces and moments capacity - Mounting and positioning
mounting possible from several sides for versatile positioning - Drive
double-acting pneumatic cylinder - Energy supply
- Sensing
groove for positioning of the magnetic field sensor - Permanent magnet
installed in piston area