MATCH - Angle flange
Series LWR

  • Standardized
    Angled flange optimized for the MATCH end-of-arm ecosystem. Quick change within seconds, suitable for all robots.
  • Simple integration
    Direct and simple integration of IO-Link grippers from the GEP2000, GEP5000, GEH6000IL and GPP5000IL series.
  • Low interference contour
    Compressed air and IO-Link control directly integrated. Optionally available with blow-out nozzle and programming tip.
Order-No.Suitable for seriesPneumatic energy transferElectrical energy transfer
LWR50L-29-00001-ALWR50F-xx-06integratedintegrated