3-Jaw Concentric Grippers
Series LWR
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_LWR50L-25-00001-A__SALL__AIN__V1.png)
- Pneumatic drive combined with IO-Link technology
Order-No. | Control | Operating temperature | Protection to IEC 60529 | |
---|---|---|---|---|
LWR50L-25-00001-A | IO-Link | +5 ... +50 [°C] | IP40 | |
LWR50L-25-00002-A | IO-Link | +5 ... +50 [°C] | IP40 | |
LWR50L-25-00003-A | IO-Link | +5 ... +50 [°C] | IP40 | |
LWR50L-25-00004-A | IO-Link | +5 ... +50 [°C] | IP40 | |
LWR50L-25-00005-A | IO-Link | +5 ... +50 [°C] | IP40 | |
LWR50L-25-00006-A | IO-Link | +5 ... +50 [°C] | IP40 |