LWR50L-02-00001-A
![](/fileadmin/_processed_/a/7/csm_SOM_BIL_ART_LWR50L-02-00001-A__SALL__AIN__V1_566406fb02.png)
2-Jaw Parallel Grippers with Long Stroke
Series LWR
- DGUV certified collaborative grippers
Technical Data
MRK design according to ISO/TS 15066 | Yes |
Control | IO-Link |
Operating temperature | 5 ... +50 [°C] |
Protection to IEC 60529 | IP40 |
Weight | 1.6 [kg] |
Electrical energy transfer | integrated |
Locking stroke | 1 [mm] |
Repetition accuracy in X, Y | 0,05 [mm] |
Repetition accuracy in Z | 0,05 [mm] |
Tightening force | 50 [N] |
Offset at coupling max. in X,Y | 1.0 [mm] |
Suitable for series | LWR50F-xx-03/04/05 |
HRC form | collaborative |
Cable management | internal |
Type of drive | electrical |
Integrated position sensing | yes |
Stroke per jaw | 40 [mm] |
Stroke per jaw, adjustable | 40 [mm] |
Gripping force min. | 15 [N] |
Nominal gripping force | 165 [N] |
Gripping force in accordance with ISO/TS 15066 | <140 [N] |
Control time | 0.125 [s] |
Dead weight of mounted gripper finger max. | 0,3 [kg] |
Length of the gripper fingers max. | 80 [mm] |
Jaw speed in force mode max. | 24 [mm/s] |
Jaw speed in positioning mode max. | 55 [mm/s] |
Repetition accuracy +/- | 0.05 [mm] |
Voltage | 24 [V] |
Current consumption max. | 1.6 [A] |
Minimum positioning path per jaw | 2 [mm] |