LWR50L-23-00001-A
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_LWR50L-23-00001-A__SALL__AIN__V1.png)
2-Jaw Parallel Grippers
Series LWR
- Largest stroke in small installation space
- The simplest activation
- Positionability via IO-Link
- Use in combination with Match - Robot modules (Digital I/O/IO-Link/RS485)
- Optimal for applications such as medical technology/laboratory automation, assembly, electronics industry, etc.
Equipment/Options
- Positionable
Technical Data
Stroke per jaw | 6 [mm] |
Control | IO-Link |
Operating temperature | 5 ... +60 [°C] |
Protection to IEC 60529 | IP40 |
Weight | 0.6 [kg] |
Electrical energy transfer | integrated |
Locking stroke | 1 [mm] |
Repetition accuracy in X, Y | 0,05 [mm] |
Repetition accuracy in Z | 0,05 [mm] |
Tightening force | 50 [N] |
Offset at coupling max. in X,Y | 1.0 [mm] |
Suitable for series | LWR50F-xx-03/04/05 |
Positionable | Yes |
Integrated position sensing | Using process data |
Cable management | external |
Type of drive | electrical |
Gripping force safety device | mechanical |
Gripping force in closing (adjustable) max. | 145 [N] |
Gripping force in opening (adjustable) max. | 145 [N] |
Closing time | 0.1 [s] |
Opening time | 0.1 [s] |
Control time | 0,03 [s] |
Dead weight of mounted gripper finger max. | 0,05 [kg] |
Length of the gripper fingers max. | 60 [mm] |
Repetition accuracy +/- | 0.02 [mm] |
Voltage | 24 [V] |
Current consumption max. | 1 [A] |
Minimum positioning path per jaw | 0.5 [mm] |