External gripper
Series RG
- Surface protection with rubber knobs
Continuously protect the surface of your workpieces and minimise rejections in the process - Secure hold
The coefficient of friction ensures your workpiece stays held reliably, even under high dynamics - Direct drive
The control system with only one pneumatic line reduces installation effort and interference contours
Series features
- IP67
- Maintenance free
- Mounting and positioning
- Drive
direct via rubber membrane - Energy supply
possible from several sides - Robust, lightweight housing
Hard-coated aluminum alloy