Internal gripper
Series LGS
- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - Individually machinable clamping jaws
You have never adjusted a gripper to your application this quickly and easily - Direct drive
The control system with only one pneumatic line reduces installation effort and interference contours
Series features
- IP40
- Maintenance free
- Extended collet chuck
- Collet Chuck
Installation Size: LG4-20 | ||||
Order-No. | Total stroke in Ø | Gripping diameter min. | Gripping moment in opening | |
---|---|---|---|---|
LG4-20 | 1.0 [mm] | 4.0 [mm] | 0.5 [Nm] | |
LG4-20V | 1.0 [mm] | 4.0 [mm] | 0.5 [Nm] | |
Installation Size: LG20-30 | ||||
Order-No. | Total stroke in Ø | Gripping diameter min. | Gripping moment in opening | |
LG20-30 | 1.0 [mm] | 5.0 [mm] | 2.0 [Nm] | |
LG20-30V | 1.0 [mm] | 5.0 [mm] | 2.0 [Nm] | |
Installation Size: LG30-50 | ||||
Order-No. | Total stroke in Ø | Gripping diameter min. | Gripping moment in opening | |
LG30-50 | 1.0 [mm] | 6.0 [mm] | 3.0 [Nm] |
- Energy supply
axial and radial possible - Protective membrane
between collet chuck and function membrane - Direct drive with membrane
only one pneumatic line required - Stroke limit
prevents damage by overstretching with empty strokes - Collet chuck
for individual machining - Steel protective cover
protects the membrane against puncturing - O-ring for backstroke
gripper close movement after venting