LG15-18
![](/fileadmin/pim/SOM/BIL/BAU/SOM_BIL_BAU_LGG100-100__SALL__AIN__V2.png)
Internal gripper
Series LGG
- Surface protection with rubber knobs
Continuously protect the surface of your workpieces and minimise rejections in the process - Secure hold
The coefficient of friction ensures your workpiece stays held reliably, even under high dynamics - Direct drive
The control system with only one pneumatic line reduces installation effort and interference contours
Equipment/Options
- IP54
- Maintenance free
Technical Data
Total stroke in Ø | 2.5 [mm] |
Clamping diameter d min. | 15.0 [mm] |
Clamping diameter D max. | 17.5 [mm] |
Gripping force in extraction | 100 [N] |
Retract time / Extend time | 0.2 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 1 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 0.035 [kg] |
A | M14X1.5 |
C | 18 [mm] |
E Ø | 5 [mm] |
F | 10.5 [mm] |
G | 7 [mm] |
K Ø | 14.5 [mm] |
L | 42 [mm] |
M Ø | 14h7 [mm] |
Benefits in detail
![](/fileadmin/pim/SOM/SCH/FUN/SOM_SCH_FUN_LGG__SALL__AIN__V3.png)
- Energy supply
axial axial and radial from LG35-39 - Fixing
by fit, thread and locknut - Robust, lightweight housing
Hard-coated aluminum alloy no overstretching of the rubber membrane at empty stroke - Direct gripping with rubber knops
high retention force due to good friction value, approx. 0.5 with rubber - Gripping with single-acting rubber membranes
low actuate effort reset when venting adjustable force with operating pressure (2 - 6 bar) - Inner core
saves air volume and cycle time (from LG35-39)