O-ring assembly grippers, outer
Series GS
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_GS__SALL__AIN__V5.png)
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Adjustable expanding stroke
Prevents the O-ring from overexpanding and ensures consistent production quality - Query about magnetic field sensor technology
Detecting the end position allows you to have shorter cycle times and an integrated control system
Series features
- 5 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor
- Inductive sensor
Installation Size: GS65 | ||||
Order-No. | Opening stroke adjustable per jaw min. | Opening stroke adjustable per jaw max. | Stripping stroke | |
---|---|---|---|---|
GS65-B | 3 [mm] | 6 [mm] | 5 [mm] | |
Installation Size: GS810 | ||||
Order-No. | Opening stroke adjustable per jaw min. | Opening stroke adjustable per jaw max. | Stripping stroke | |
GS810-B | 4 [mm] | 8 [mm] | 10 [mm] | |
Installation Size: GS1015 | ||||
Order-No. | Opening stroke adjustable per jaw min. | Opening stroke adjustable per jaw max. | Stripping stroke | |
GS1015-B | 1.6 [mm] | 10 [mm] | 15 [mm] |
![](/fileadmin/pim/SOM/SCH/FUN/SOM_SCH_FUN_GS__SALL__AIN__V3.png)
- Ejector jaw
to shift off the O-ring - Stroke adjustment
for adjustment of the spread stroke - Energy supply
possible from several sides - Drive
two single-acting pneumatic cylinders - Force transfer
direct via taper - Mounting and positioning
axial, on the gripper bottom - Sensing slot
mounting and positioning of magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
individual gripper finger mounting