3-Jaw Concentric Grippers
Series GD
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_GD__SALL__AIN__V3.png)
"The flexible"
- Largest stroke in small installation space
You can cover numerous application variants with just one gripper type - Gripper jaws included in the delivery
Reduces your design effort, manufacturing costs and setup time - Smooth stroke configuration
Using the optionally available stroke limit, you can customise the stroke to your application, even stroke sensing is possible
Series features
- 10 million maintenance-free cycles (max.)
- IP40
- Inductive sensor
Installation Size: GD1 | ||||
Order-No. | Stroke per jaw | Gripping diameter in closing min. | Gripping diameter in closing max. | |
---|---|---|---|---|
GD1-B | 130 [°] | 3 [mm] | 22 [mm] | |
Installation Size: GD10 | ||||
Order-No. | Stroke per jaw | Gripping diameter in closing min. | Gripping diameter in closing max. | |
GD10 | 180 [°] | 5 [mm] | 45 [mm] | |
Installation Size: GD50 | ||||
Order-No. | Stroke per jaw | Gripping diameter in closing min. | Gripping diameter in closing max. | |
GD50 | 120 [°] | 9 [mm] | 62 [mm] |
![](/fileadmin/_processed_/d/2/csm_SOM_SCH_FUN_GD__SALL__AIN__V3_6dd548d283.png)
- Gripping movement on rotation
for various workpiece diameters - Robust, lightweight housing
Hard-coated aluminum alloy - Planetary transmission
synchronized the movement of the gripper jaws - Standard pins serve as gripper jaw
- Mounting and positioning
mounting possible from several sides for versatile positioning - Drive
double-acting pneumatic cylinder - Energy supply
possible radial and axial - Shaft projection
for accessory assembly e.g. sensors