GD560
![](/fileadmin/_processed_/0/7/csm_SOM_BIL_BAU_GD560__SALL__AIN__V4_12646d5dc4.png)
3-Jaw Concentric Grippers with Long Stroke
Series GD500
"The flat"
- Reduced installation height due to horizontal drive
Reduces the interference contours for your application - Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP40
- Inductive sensor
Technical Data
Stroke per jaw | 60 [mm] |
Gripping force in closing | 2480 [N] |
Gripping force in opening | 2480 [N] |
Closing time | 0.45 [s] |
Opening time | 0.45 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 650 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 34 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/3/c/csm_SOM_SCH_FUN_GD500__SALL__AIN__V3_0cf30b65d9.png)
- Robust, lightweight housing
Hard-coated aluminum alloy - Removable centering sleeves
quick and economical positioning of the gripper fingers - Mounting and positioning
- Gripper jaw
ground, hardened steel individual gripper finger mounting - Precise T-Slot guide
high forces and moments capacity - Cam
synchronized jaw movement - Drive
three double-acting pneumatic cylinders - Mounting block
mounting for inductive proximity switch