MGH8375
![](/fileadmin/_processed_/c/4/csm_SOM_BIL_BAU_MGH8375__SALL__AIN__V1_f18e1e1002.png)
2-Jaw Parallel Grippers with Long Stroke
Series MGH8000
"The compact"
- Reduced interference contours
Low-profile designs and versatile screw connection options enable simple integration into your design - Dirt protection
Using the scrapers on the guides, you can reliably use the gripper even under the harshest conditions - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP54
- Magnetic field sensor
- Inductive sensor
Technical Data
Stroke per jaw | 75 [mm] |
Gripping force in closing | 800 [N] |
Gripping force in opening | 910 [N] |
Closing time | 0.4 [s] |
Opening time | 0.35 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 255 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 6 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/9/5/csm_SOM_SCH_FUN_MGH8000__SALL__AIN__V3_3c4e05553b.png)
- Attachment kit (cam switch and clamping block)
for sensing position by means of proximity switch (optional feature) - Gripper jaw
individual gripper finger mounting - Robust, lightweight housing
Hard-coated aluminum alloy - Synchronization
via rack and pinion - Drive
two double-acting pneumatic cylinders - Energy supply
possible from several sides - Integrated groove
mounting and positioning of magnetic field sensors - Removable centering sleeves
quick and economical positioning of the gripper fingers