MGH8240
2-Jaw Parallel Grippers with Long Stroke
Series MGH8000
"The compact"
- Reduced interference contours
Low-profile designs and versatile screw connection options enable simple integration into your design - Dirt protection
Using the scrapers on the guides, you can reliably use the gripper even under the harshest conditions - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP54
- Magnetic field sensor
- Inductive sensor
Technical Data
Stroke per jaw | 40 [mm] |
Gripping force in closing | 500 [N] |
Gripping force in opening | 570 [N] |
Closing time | 0.18 [s] |
Opening time | 0.14 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 128 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 2.7 [kg] |
Accessory
Benefits in detail
- Attachment kit (cam switch and clamping block)
for sensing position by means of proximity switch (optional feature) - Gripper jaw
individual gripper finger mounting - Robust, lightweight housing
Hard-coated aluminum alloy - Synchronization
via rack and pinion - Drive
two double-acting pneumatic cylinders - Energy supply
possible from several sides - Integrated groove
mounting and positioning of magnetic field sensors - Removable centering sleeves
quick and economical positioning of the gripper fingers