GH7665
2-Jaw Parallel Grippers with Long Stroke
Series GH7000
"The strong"
- High gripping force
The high gripping force allows you to handle the heaviest workpieces in your application reliably - High moment load
The heavy-duty linear guide provides the highest possible durability for your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP64
- Inductive sensor
Technical Data
Stroke per jaw | 65 [mm] |
Gripping force in closing | 8000 [N] |
Gripping force in opening | 8500 [N] |
Closing time | 1.1 [s] |
Opening time | 1.1 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 1985 [cm³] |
Protection to IEC 60529 | IP64 |
Weight | 33 [kg] |
Accessory
Benefits in detail
- Switch cam
for position sensing - Carriage with wiper
for use under extreme conditions - Gripper jaw
individual gripper finger mounting - Precise linear guide
ideal for highest transverse forces and loads double secured against twisting - Mounting block adjustable
direct sensing of the gripper jaw position - Robust, lightweight housing
Hard-coated aluminum alloy - Synchronization
via rack and pinion - Drive
two double-acting pneumatic cylinders