GH6060-B
![](/fileadmin/_processed_/b/3/csm_SOM_BIL_BAU_GH6060__SALL__AIN__V1_830741ee1c.png)
2-Jaw Parallel Grippers with Long Stroke
Series GH6000
"The robust"
- Gripper jaws may be up to 25% longer in comparison to the benchmark
The highest force and torque measurement enables flexible for maximum dynamics - Over 30% more powerful than the benchmark
Optimisation of weight and force reduces your application costs since all components can have a smaller scale - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
- Inductive sensor
Technical Data
Stroke per jaw | 60 [mm] |
Gripping force in closing | 155 [N] |
Gripping force in opening | 130 [N] |
Closing time | 0.25 [s] |
Opening time | 0.25 [s] |
Dead weight of mounted gripper finger max. | 0,3 [kg] |
Length of the gripper fingers max. | 150 [mm] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 30 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 0.62 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/f/0/csm_SOM_SCH_FUN_GH6000__SALL__AIN__V4_836e4ff135.png)
- Mounting block
mounting for inductive proximity switch - Mounting and positioning
mounting possible from several sides for versatile positioning - Removable centering sleeves
quick and economical positioning of the gripper fingers - Gripper jaw
individual gripper finger mounting - Precise long T-Slot guides
high forces and moments capacity - Drive
two double-acting pneumatic cylinders synchronized by gearwheel - Energy supply
possible from several sides CAUTION: always operate long stroke gripper with supplied exhaust air flow control valve (speed regulation) - Robust, lightweight housing
Hard-coated aluminum alloy