MGW804N
![](/fileadmin/_processed_/b/b/csm_SOM_BIL_BAU_MGW804__SALL__AIN__V4_7d79196632.png)
2-Jaw Angular Grippers
Series MGW800
"The economical"
- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - High moment load
The optimally designed angular gear box provides the highest durability for your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP30
Technical Data
Stroke per jaw | 37.5 [°] |
Gripping moment in closing | 0.35 [Nm] |
Gripping moment in opening | 0.41 [Nm] |
Gripping force in closing | 51 [N] |
Gripping force in opening | 59 [N] |
Closing time | 0.02 [s] |
Opening time | 0.02 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 1.4 [cm³] |
Protection to IEC 60529 | IP30 |
Weight | 0.05 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/0/d/csm_SOM_SCH_FUN_MGW800__SALL__AIN__V3_909de79a15.png)
- Gripper jaw
individual gripper finger mounting - Robust, lightweight housing
Hard-coated aluminum alloy - Position sensing
permanent magnet for direct monitoring of piston movement - Integrated gripping force safety device
spring integrated into cylinder as energy storage (from size 803 upwards) - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
possible from several sides - Sensing slot
mounting and positioning of magnetic field sensors - Removable centering sleeves
quick and economical positioning of the gripper fingers