WWR63
Number of fluid couplings | Fixing thread | Operating pressure | Flow per connector | Products | |
---|---|---|---|---|---|
1 | G1/4" | -0.6 ... 10 [bar] | 500 [l/min] | read more | |
2 | G1/8" | -0.6 ... 10 [bar] | 500 [l/min] | read more | |
2 | M5 | -0.6 ... 10 [bar] | 150 [l/min] | read more | |
4 | M5 | -0.6 ... 10 [bar] | 150 [l/min] | read more | |
6 | M5 | -0.6 ... 10 [bar] | 150 [l/min] | read more |