WWR1200

Number of fluid couplingsFixing threadOperating pressure max.Flow per connector max.Products
1 G1/2" 250 [bar] 25 [l/min] read more
1 G1/4" 150 [bar] 12 [l/min] read more
2 G1/2" 250 [bar] 25 [l/min] read more
4 G1/2" 250 [bar] 25 [l/min] read more