all energy elements with fluidic transmission and suitable for pneumatic tool changers
Number of fluid couplings | Fixing thread | Operating pressure max. | Flow per connector max. | Suitable for tool changer | Products | |
---|---|---|---|---|---|---|
1 | G1/2" | 250 [bar] | 25 [l/min] | WWR1160 WWR1200 | read more | |
1 | G1/4" | 150 [bar] | 12 [l/min] | WWR1160 WWR1200 WWR100 WWR125 WWR160 | read more | |
2 | G1/2" | 250 [bar] | 25 [l/min] | WWR1160 WWR1200 | read more | |
4 | G1/2" | 250 [bar] | 25 [l/min] | WWR1160 WWR1200 | read more |