for manual tool changers
suitable to installation size | Connecting flange according EN ISO 9409-1 | Recommended handling weight | Handling weight max. | Weight |
---|---|---|---|---|
HWR2031 | TK 31.5 | 5 [kg] | - | 0.13 [kg] |
HWR2040 | TK 40 | 10 [kg] | - | 0.215 [kg] |
HWR2050 | TK 50 | 20 [kg] | - | 0.345 [kg] |
HWR63 | TK 63 | 50 [kg] | - | 0.75 [kg] |
WWR80 | TK 80 | 50 [kg] | - | 1.14 [kg] |