WER3000FIL01-18-A
![](/fileadmin/_processed_/a/d/csm_SOM_BIL_ART_WER3000FIL01-18-A__SALL__AIN__V1_60788dabf1.png)
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Data transmission | IO-Link |
Compatible with | Fixed part |
Connection type | contactless |
Fixing thread | M12 |
Series | WER3000 |
Transmission mode | Communication |
No. of contacts | 4 |
Connection type | Male |
Connection type | Round plug |
Protection to IEC 60529 | IP67 |
Weight | 0.25 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LIL01-18-A | 4 | Round plug | M12 | ![]() |