WER3000LLA01-27-A
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Compatible with | Loose part |
Connection type | Plug-in Connector |
Supply voltage | 2000 [V] |
Nominal current | 6 [A] |
No. of contacts | 1 |
Function | Ultrasonic welding |
Series | WER3000 |
Transmission mode | electrical |
Connection type | BNC High Voltage |
Connection type | Male |
Joining force | 18 [N] |
Release force | 18 [N] |
Weight | 0.22 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000FLA01-27-A | 1 | BNC High Voltage |