WER3000FSI11-21-A
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Compatible with | Fixed part |
Connection type | Spring contacts |
Supply voltage | 60 [V] |
Nominal current | 3 [A] |
No. of contacts | 11+1 |
Function | Signal current with shielding |
Series | WER3000 |
Transmission mode | electrical |
Connection type | Round plug |
Connection type | Male |
Fixing thread | M23 |
Joining force | 12 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.13 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LSI11-21-A | 11+1 | Round plug | M23 | |
WER3000LLN00-00-A |