WER3000FLA01-00-A
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Compatible with | Fixed part |
Connection type | Plug-in Connector |
Supply voltage | 58 [V] |
Nominal current | 140 [A] |
No. of contacts | 1 |
Function | Load current |
Series | WER3000 |
Transmission mode | electrical |
Connection type | Cable lug |
Connection type | Male |
Fixing thread | M8 |
Joining force | 30 [N] |
Release force | 25 [N] |
Weight | 0.093 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LLA01-00-A | 1 | Cable lug | M8 |