WER2000LSI32-05-B
Energy element
Series WER2000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Compatible with | Loose part |
Connection type | Spring contacts |
Supply voltage | 60 [V] |
Nominal current | 3 [A] |
No. of contacts | 32 |
Function | Signal current |
Series | WER2000 |
Transmission mode | electrical |
Connection type | Exposed leads |
Connection type | Customizable |
Joining force | 32 [N] |
Protection to IEC 60529 | IP40 |
Weight | 0.02 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER2000FSI32-05-B | 32 | Exposed leads |