WER1000LLN00-00-B
![](/fileadmin/_processed_/b/d/csm_SOM_BIL_ART_WER1000LLN00-00-B__SALL__AIN__V3_4d5613e3fe.png)
Energy element
Series WER1000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Compatible with | Loose part |
Function | Protection for the fixed part |
Series | WER1000 |
Transmission mode | without |
Protection to IEC 60529 | IP54 |
Weight | 0.009 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER1000FSI04-00-B | 4 | Round plug | M8 | ![]() |
WER1000FSI08-00-B | 8 | Round plug | M12 | ![]() |
WER1000FSI08-10-B | 8 | Round plug | M8 | ![]() |
WER1000FSI12-00-B | 12 | Round plug | M12 | ![]() |