RSTVLM23W06B-B
Round plug
Series RSTV
Technical Data
No. of contacts | 6 |
Series | RSTV |
Connection type | Crimp contacts |
Connection type | Socket |
Fixing thread | M23 |
Protection to IEC 60529 | IP67 |
Weight | 0.33 [kg] |
No. of contacts | 6 |
Series | RSTV |
Connection type | Crimp contacts |
Connection type | Socket |
Fixing thread | M23 |
Protection to IEC 60529 | IP67 |
Weight | 0.33 [kg] |