RSTVLM23G08S-B
Round plug
Series RSTV
Technical Data
No. of contacts | 8 |
Series | RSTV |
Connection type | Crimp contacts |
Connection type | Male |
Fixing thread | M23 |
Protection to IEC 60529 | IP67 |
Weight | 0.16 [kg] |
No. of contacts | 8 |
Series | RSTV |
Connection type | Crimp contacts |
Connection type | Male |
Fixing thread | M23 |
Protection to IEC 60529 | IP67 |
Weight | 0.16 [kg] |