Master Communication Module
Series MCM
- All Zimmer Group IO-Link components can be used, regardless of the structure of the existing robot / system base
- No complex cable routing through the robot or system (slip rings, contact elements etc. not required)
- No source of error due to moving data cable (mechanical obstacle, broken wire) wearing part eliminated
- Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
- 8 advanced grippers, 16 basic grippers or 16 digital devices
- Industrial design
- IP67 certified
- Secure and reliable communication thanks to redundant signals and a maximum packet data error rate of 10-⁹