BCM-B-01-00-A
![](/fileadmin/_processed_/e/2/csm_SOM_BIL_ART_CORETIGO-WIOL-TIGOBRIDGE-B1__SALL__AIN__V3_8adcbfe24d.png)
Bridge Communication Module
Series BCM
- All Zimmer Group IO-Link components can be used, regardless of the structure of the existing robot / system base
- No complex cable routing through the robot or system (slip rings, contact elements etc. not required)
- No source of error due to moving data cable (mechanical obstacle, broken wire) wearing part eliminated
- Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
- Scalable, simple expansion of further grippers by logging on to the master
- Industrial design
- IP67 certified
Technical Data
Control | IO-Link wireless |
Number of grippers, max. | 1 |
IO-Link class | Class A/B |
IO-Link version | 1.1 |
Frequency range | 2.4 [GHz] |
Antenna | Intern Isotrop |
Supply voltage | 18 ... 32 [V DC] |
Continuous current load supply | 4 [A] |
Load supply peak current | 5 [A] |
Supported transmission protocol | COM 3 |
Mounting options | Screw mounting with clip, Free |
Operating temperature | -25 ... +50 [°C] |
Protection to IEC 60529 | IP67 |
Weight | 38 [g] |