Comfort APPs
Series ADP
![](/fileadmin/_processed_/8/d/csm_SOM_BIL_SER_SPS-BAUSTEIN__SALL__AIN__V1_b3888b3753.png)
- Adaptation of our handling technology and the MATCH - End-of-Arm-Ecosystem to a variety of robots
- Full control directly on the teach pendant
- Manual control and predefined programming functions
Order-No. | Robot manufacturer | Robot controller | Control | |
---|---|---|---|---|
ADP-80-000002-A | ||||
ADP-80-000003-A | Universal Robots | CB5.5 | IO-Link | |
ADP-80-000004-A | Universal Robots | CB5.5 | IO-Link | |
ADP-80-000006-A | DENSO | RC8A | IO-Link | |
ADP-80-000007-A | Yaskawa | YRC1000, YRC1000 micro | IO-Link | |
ADP-80-000008-A | TECHMAN, Omron | AIR-3002020 – TM AI | IO-Link | |
ADP-80-000009-A | FANUC | R-30iB Plus | IO-Link | |
ADP-80-000010-A | Universal Robots | CB5.5 | IO-Link | |
ADP-80-000012-A | Yaskawa | YRC1000 | IO-Link | |
ADP-80-000013-A | DENSO | RC8A | IO-Link | |
ADP-80-000014-A | Universal Robots | CB5.5 | IO-Link | |
ADP-80-000015-A | Hanwha | HC-S2DC | IO-Link | |
ADP-80-000016-A | ABB | ABB-OMNICORE-C30 | I/O | |
ADP-80-000018-A | ABB | ABB-OMNICORE-C30 | IO-Link | |
ADP-80-000019-A | ABB | ABB-OMNICORE-C30 | IO-Link | |
ADP-80-000020-A | Universal Robots | CB5.5 | IO-Link | |
ADP-80-000021-A | Universal Robots | CB5.5 | IO-Link | |
ADP-80-000022-A | Universal Robots | CB5.5 | I/O | |
ADP-80-000024-A | FANUC | R-30iB Plus | IO-Link | |
ADP-80-000025-A | FANUC | R-30iB Plus | I/O | |
ADP-80-000026-A | Yaskawa | YRC1000 micro | IO-Link | |
ADP-80-000030-A | EPSON | Intergated | IO-Link | |
ADP-80-000031-A | KUKA | KRC5 | IO-Link | |
ADP-80-000033-A | ABB | ABB-OMNICORE-C30 | IO-Link | |
ADP-80-000034-A | ABB | ABB-OMNICORE-C30 | IO-Link |
Download here