CPM178857
![](/fileadmin/_processed_/f/d/csm_SOM_BIL_BAU_XYR1100-B__SALL__AIN__V1_64a2d1f474.png)
Technical Data
Connecting flange according EN ISO 9409-1 | TK 200 |
Stroke X/Y level +/- | 5.0 [mm] |
Retention force centred | 5750 [N] |
Retention force decentred | 3000 [N] |
Repetition accuracy +/- | 0.10 [mm] |
Nominal operating pressure | 6 [bar] |
Weight | 47 [kg] |
Benefits in detail
![](/fileadmin/_processed_/f/8/csm_SOM_SCH_FUN_XYR1000-B__SALL__AIN__V1_384fe4e965.png)
- Piston position sensing
via magnetic field sensors included in scope of delivery - Robust, lightweight housing
Hard-coated aluminum alloy partial mounting circle in accordance with EN ISO 9409-1 lowest overall height - Compensation force
adjustable via adjustment screw - Compensation stroke
infinitely variable - Locking piston
centrical via cone - Eccentrical locking
via pneumatic piston with frictional contact - Linear guide
for highest force and moments capacity - Compensation plate
to balance position errors in XY- direction