FGR1040
Axis Compensation Modules
Series FGR
- Effortless joining process
The ease of movement makes it possible to carry out even the finest joining processes in the shortest amount of time - Single-acting pneumatic cylinder
For easy control and a reduced amount of piping required - Can be fixed in place centrally or de-centrally
For the optimal process sequence, depending on the requirement, you can clamp or centrally lock the equalizer position
Technical Data
Connecting flange according EN ISO 9409-1 | TK 40 |
Horizontal deviation +/- | 2 [mm] |
Rotation angle max. | 12 [°] |
Retention force centred | 120 [N] |
Retention force decentred | 50 [N] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature | 5 ... +80 [°C] |
Weight | 0.84 [kg] |
Benefits in detail
- Energy supply
centering - Robust, lightweight housing
Hard-coated aluminum alloy - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Drive eccentric mounting
single-acting pneumatic cylinder with friction disc - Drive centering
three single-acting pneumatic cylinders with cone pistons at 120° distance - Energy supply
eccentric clamping - Force transfer
direct and low-loss via cone/friction disc - Compensation
force-free compensation of position inaccuracies up to +/- 4 mm compensating stroke