Expired model SB100-180-B
![](/fileadmin/_processed_/6/2/csm_SOM_BIL_ART_SB100__SALL__AIN__V1_d5b2340b94.png)
Swivel Jaws
Series SBZ
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- IP54
- Inductive sensor
- Rotation angle 180°
- Flange
- End positions adjustable +/- 3
Accessory
Benefits in detail
![](/fileadmin/_processed_/9/a/csm_SOM_SCH_FUN_SBZ__SALL__AIN__V3_f276f2da9d.png)
- Two way bearing drive shaft
high forces and moments capacity - Drive flange
large size drive flange with end stop and large central hole (from SB150) - Force transfer
stable gear wheel set precise, reliable, durable - Position sensing
inquiry of end positions 0° and 90° (or180°) via inductive proximity switch adjustable on rotatable switch cam - Drive
double-acting pneumatic cylinder - Air flow control valve
for speed regulation (included in the delivery) - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated and patented hydraulic shock absorbers
adjustable end position damping