Expired model GEP9002NC-B
![](/fileadmin/pim/ZIM/BIL/BAU/ZIM_BIL_BAU_GEP9000__SALL__AIN__V1.png)
2-Jaw Parallel Grippers
Series GEP9000
Equipment/Options
- 30 million maintenance-free cycles (max.)
- Spring closing C
- Integrated sensing
- IP40
Benefits in detail
![](/fileadmin/_processed_/7/7/csm_SOM_SCH_FUN_GEP9000__SALL__AIN__V3_4f080c48ac.png)
- Energy supply
standardized interface M12 round connector - Drive
via Pot magnet and coil bobbin according to the coil system principle energy consumption only at opening and closing (<25ms) - Position sensing
integrated Hallsensor 3 positions monitorable - Status control
optical LED position display gripper opened, gripper closed, “workpiece available“ - Wedge hook mechanism
self locking mechanism at stop position - Mounting and positioning
mounting possible from several sides for versatile positioning - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
from high-strength, hard-anodized aluminium removable centering sleeves for individual gripper finger mounting