Expired model GEP1602
![](/fileadmin/_processed_/7/d/csm_SOM_BIL_BAU_GEP1602__SALL__AIN__V2_b5fc39d94f.png)
2-Jaw Parallel Grippers
Series GEP1600
Benefits in detail
![](/fileadmin/_processed_/a/c/csm_SOM_SCH_FUN_GEP1600__SALL__AIN__V3_9f4a12a1ba.png)
- Removable centering sleeves
quick and economical positioning of the gripper fingers - Positively driven curve disc
synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw) - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
hardened steel individual gripper finger mounting - Guide
sealed round guide for harsh environmental conditions - Drive
electric drive by 24 VDC step motor - Position sensing
measured at the end of stroke via power increase on the motor - Energy supply
standardized interface M8 round plug signal control line (use only cable without diode)