Expired model GEH6060
![](/fileadmin/_processed_/9/e/csm_SOM_BIL_BAU_GEH6060__SALL__AIN__V4_4391dc8917.png)
2-Jaw Parallel Grippers with Long Stroke
Series GEH6000
Equipment/Options
- 5 million maintenance-free cycles (max.)
- Integrated sensing
- IP40
- Self locking mechanism
- Purged air
Benefits in detail
![](/fileadmin/_processed_/4/a/csm_SOM_SCH_FUN_GEH6000__SALL__AIN__V3_20f3f537d7.png)
- Precise T-Slot guide
high forces and moments capacity - Drive
DC-Motor with encoder - Rack and pinion gear
synchronized the movement of the gripper jaws high force transfer - Robust, lightweight housing
Hard-coated aluminum alloy - Helical worm gear
self locking mechanism in case of power drop - Removable centering sleeves
quick and economical positioning of the gripper fingers - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
standardized connector