Expired model GED1506O
![](/fileadmin/_processed_/d/e/csm_SOM_BIL_BAU_GED1506__SALL__AIN__V1_01c85537e9.png)
3-Jaw Concentric Grippers
Series GED1500
Benefits in detail
![](/fileadmin/_processed_/b/f/csm_SOM_SCH_FUN_GED1500__SALL__AIN__V3_406c779955.png)
- Removable centering sleeves
quick and economical positioning of the gripper fingers - Gripper jaw
hardened steel individual gripper finger mounting - Positively driven curve disc
synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw) - Drive
electric drive by 24 VDC step motor - Guide
sealed round guide for harsh environmental conditions - Position sensing
measured at the end of stroke via power increase on the motor - Energy supply
standardized interface M8 round plug connection signal control line (use only cable without diode) - Robust, lightweight housing
Hard-coated aluminum alloy