Expired model GED1302
![](/fileadmin/pim/SOM/BIL/BAU/SOM_BIL_BAU_GED1302__SALL__AIN__V3.png)
3-Jaw Concentric Grippers
Series GED1300
Equipment/Options
- 5 million maintenance-free cycles (max.)
- IP40
- Digital I/O
Benefits in detail
![](/fileadmin/_processed_/6/7/csm_SOM_SCH_FUN_GED1300__SALL__AIN__V3_545f9e68eb.png)
- Removable centering sleeves
quick and economical positioning of the gripper fingers - Gripper jaw
hardened steel individual gripper finger mounting - Positively driven curve disc
synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw) - Drive
electric drive by 24 VDC step motor - Guide
precise T-Slot guide for high forces and moments capacity - Position sensing
measured at the end of stroke via power increase on the motor - Energy supply
standardized interface M8 round plug connection signal control line (use only cable without diode) - Robust, lightweight housing
Hard-coated aluminum alloy