S8-Y-4
Y-Plug-in Connector
Series S
Technical Data
Fixing thread | M8-M8-M8 |
Connection type | Socket / plug / socket |
Connection type | Socket / plug / socket |
Version | Y-adapter |
No. of contacts | 4 / 3 / 3 |
Insulation resistance | ≥108Ω |
Grip body material | Plastic, TPU, BU |
Sealing material | FPM/FKM |
Protection to IEC 60529 | IP67 |