S12-G-4
Plug-in connector straight
Series S
- Plug-in connector for flexible fabrication on-site
- Time-saving fabrication without stripping insulation from individual wires
Technical Data
Fixing thread | M12 |
Connection type | Screw-cut-terminal |
Connection type | Screw-cut-terminal |
Version | Straight |
No. of contacts | 4 |
Rated voltage | 32 [V] |
Current load (at 40°C) | 4 [A] |
Insulation resistance | ≥108Ω |
Resistance | ≤10mΩ |
Contact material | Metal, CuZn, gold-plated |
Contact-carrier material | Plastic, PA, BK |
Grip body material | Plastic, PA, BK |
Protection to IEC 60529 | IP67 |