B8-W-4
Technical Data
Fixing thread | M8 |
Connection type | Solder connection |
Connection type | Solder connection |
Version | Angle |
No. of contacts | 4 |
Rated voltage | 30 [V] |
Current load (at 40°C) | 4 [A] |
Insulation resistance | ≥108Ω |
Resistance | ≤3 mΩ |
Contact material | Metal, CuSn, gold-plated |
Contact-carrier material | Plastic, PA, BK |
Grip body material | Plastic, PA, BK |
Protection to IEC 60529 | IP67 |