Rubber Coated Tape
Series KF

Smooth surface or knobbed surface

  • Adjusts itself optimally to the shape of the gripper jaw

ideal coefficients of friction and compensates for variation in tolerances

  • Resistant against adhesive materials
Installation Size: KF50
Order-No.SizeMaterialSurface
KF50G500 x 100 [mm]Impregnated cotton fabric with special coatingsmooth
KF50N500 x 100 [mm]Impregnated cotton fabric with special coatingknobbed