Gripping components
Sets of jaws
Series J
Hard Jaw Inserts, Floating
Series J
Available in different versions
Overview
Installation Size: J712
Order-No.
Ø d1
Ø d2
Ø d3
J712
12n6 [mm]
M3 [mm]
7 [mm]
Installation Size: J718
Order-No.
Ø d1
Ø d2
Ø d3
J718
18n6 [mm]
M4 [mm]
10 [mm]
Installation Size: J728
Order-No.
Ø d1
Ø d2
Ø d3
J728
28n6 [mm]
M5 [mm]
20 [mm]