GU2G
![](/fileadmin/_processed_/d/e/csm_SOM_BIL_SER_GU2G__SALL__AIN__V1_a43484aacb.png)
Technical Data
Resistance DIN53504 min. | 10 [N/mm²] |
Material | NBR |
Color | Black |
Operating temperature max. | 120 [°C] |
Shore hardness | 65 +/- 3 |
Resistance DIN53504 min. | 10 [N/mm²] |
Material | NBR |
Color | Black |
Operating temperature max. | 120 [°C] |
Shore hardness | 65 +/- 3 |