DG20
![](/fileadmin/_processed_/b/1/csm_SOM_BIL_SER_DG__SALL__AIN__V1_72d4a396f2.png)
Rubber Jaw Pads
Series DG
- Available in different versions
- A packaging unit includes 6 pcs.
Technical Data
Ø d1 | 20m6 [mm] |
Dimension L1 | 5 [mm] |
Dimension L2 | 3.5 [mm] |
Material | NBR |
Color | Black |
Operating temperature max. | 120 [°C] |
Shore hardness | 65 +/- 3 |